Publish your products
M10 Safe wall bushings
M10 Safe wall bushings
M10 Safe wall bushings
    MASTERTEC

    M10 Safe wall bushings

    with fixed earthing points pre-assembled and water barrier

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      Contact plate: stainless steel V4A | Axis: stainless steel V4A | Water barrier: TPE

      versions:

      • Art.-No. 100394: wall thickness 200 mm
      • Art.-No. 100396: wall thickness 240 mm
      • Art.-No. 100398: wall thickness 250 mm
      • Art.-No. 100400: wall thickness 300 mm
    Technical specification
    • Unique ref.wanddurchfuehrung-m10-safe
    • Date of publishing2025-12-17
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lightning protection