Publish your products
JAGUAR scraper mat
JAGUAR scraper mat
JAGUAR scraper mat
JAGUAR scraper mat
JAGUAR scraper mat
    MATTING

    JAGUAR scraper mat

    The JAGUAR mat is extremely durable and is ideal for demanding entrances with heavy traffic; the scraper heel scrapes off the dirt very effectively. The open hole pattern can hold large amounts of dirt without looking dirty. Dirt is no longer brought into the premises, floor wear is reduced and the floor looks cleaner and fresher. The mat’s low weight makes it easy to roll up in order to remove sand and gravel, resulting in fewer heavy lifts and a better working environment for the cleaning staff.

    The reverse is drained in two directions to ensure optimum run-off and evaporation. The attractive surface finish resists dirt very well and gives you a welcoming and fresh entrance.

    The mat is available in four heights: 12 mm, 16 mm, 20 mm and 25 mm. It consists of a modular system of 400 x 100 mm. You can purchase a ready-to-lay mat made to your dimensions. It will then be made as a rectangular shape to the nearest over-dimensions. The mat can then simply be cut in situ to ensure the perfect fit. Alternatively, you can order loose modules and construct the mat yourself; these modules are easy to fit together without special tools.

    We offer a 5-year manufacturer’s guarantee, so if your mat should be damaged, the damaged module can easily be replaced in situ. This makes the Jaguar Mat a long-term and highly economical alternative.

    Specification
    • Environment: For indoor and outdoor use, 12 mm suitable for low traffic. 16-25 mm suitable for medium/high traffic entrances.

      Property: Good scraper function, Non-slip, double-drained backing.

      Material: UV-resistant vinyl.

      Thickness: 12 mm, 16 mm, 20 mm, 25 mm

      Fire protection: EN 13501: CFl – s1

      Care: Rollable, vacuumed and rinsed when needed.

      Guarantee: 5 year

      Packaging: Module 40x10 cm. Packaging 12, 16, 20 mm, 24 modules = 0,96 m². 25 mm packaging, 20 modules = 0,8 m².


      www.byggvarubedomningen.se


      BVD-ID: 52354

      www.sundahus.se

      matting entrématta torkmatta torkmattor skrapmatta hållbarhet nedsänkta mattor ingjutningsram ingjutningsramar entremattor entrematta dörrmattor dörrmatta gummimattor gummimatta skrapgaller gångmattor gångmatta bvb entrance mat drying mat drying mats scraper mat durability submerged mats moulding frame moulding frame entrance mats entrance mat door mats door mat rubber mats rubber mat scraping grid walking mats walking mat

    Technical specification
    • Unique ref.jaguar-mat
    • Product familyEntrance Mats
    • Product groupMat
    • TypeObject (single object)
    • Date of publishing2024-04-18
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inSweden
    • Manufactured inFinland
    Classification
    • BIMobject CategoryFlooring - Other
    • Uniclass 2015 CodePr_35_57_11_26
    • Uniclass 2015 DescriptionEntrance mats

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden