Publish your products
Pendant lamp Dallas
Pendant lamp Dallas
Pendant lamp Dallas
Pendant lamp Dallas

    Pendant lamp Dallas

    Metal fittings in 4 colors: matte black, black, chrome, gold. Dome lamps — blown glass. Colors — smoky, amber, cognac,matte white and black. Design with molecular structure simulation. Height of pendant lamps is adjustable using cable. Lamp with G9 base.
    Specification
    • Title Pendant lamp Dallas
      Lamps 11XG9
      Lamp power, W 28
      Voltage, V AC 220-240
      Luminous flux, lum -
      Color temperature, k -
      Lampshade diameter, mm -
      Lampshade height, mm -
      Lighting fixture height , mm 1370
      Height of the ceiling cup, mm 25
      Lighting fixture width, mm 250
      Lighting fixture depth, mm -
      Lighting fixture diameter, mm 670
      Diameter of the ceiling cup, mm 120
      LED -
      IP IP 20
      Warranty 5
    Technical specification
    • Unique ref.Pendant-lamp-Dallas--
    • Product familyDecorative
    • Product groupDallas
    • TypeObject (single object)
    • Date of publishing2024-10-11
    • Edition number1
    • Height (mm)1370
    • Width (mm)250
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Weight Net (Kg)4.3
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit