Publish your products
Spray applied waterproofing membrane for tunnel concrete composite shell linings - MasterRoc MSL 345
Archived

Spray applied waterproofing membrane for tunnel concrete composite shell linings - MasterRoc MSL 345

MasterRoc MSL 345 is an EVA polymer based sprayable membrane for the waterproofing of underground concrete structures. MasterRoc MSL 345 is spray applied in a sandwich structure between two sprayed concrete / cast concrete layers, creating a double bonded composite shell lining. MasterRoc MSL 345 is flexible and has very high bond strength properties on both sides of the membrane. It is an effective alternative to conventional waterproofing sheet membranes. As a double bonded system, this provides excellent water tightness, preventing the development of water migration on both sides of the membrane. As with all spray applied membranes, it is not possible to seal against water ingress through the substrate. In such cases, a drainage system or local water management using drainage pipes should be used in combination with MasterRoc MSL 345. However, it can be applied to damp substrate (as long as there is no running water).

For more information, please contact your local Master Builders Solutions representative.

Specification
  • MasterRoc MSL 345 is suitable for all types of tunnel designs and is particularly well suited for underground structures with complex profiles and geometry such as stations, escape and access tunnels, utility caverns, cross passages and tunnel intersections. Enables tunnel design with composite shell lining to reduce excavation cross section and lining thickness, and is especially suited to tunnel rehabilitations.

Technical specification
  • Unique ref.MasterRoc_MSL_345
  • Product familyMasterRoc
  • Product groupSpray-Applied Tunnel Lining Waterproofing Membranes
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_20_31_03_95
  • Uniclass 2015 DescriptionWaterproofing concrete admixtures
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass Number23-13 25 17 15
  • OmniClass TitleFluid Applied Waterproofing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit