This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

X-800C High-Power Cinema Subwoofer

Unique ref.: meyersound-x-800c
Brand: Meyer Sound
Product family: Subwoofers
Product group: LF Series
Date of publishing: 2011-05-03
Edition number: 1
Type: Object (single object)
Download (1)

The X-800C variant offers enhancements for cinema applications including a flat paint finish, no handles for a sleek profile behind a cinema screen, and it's THX approved.

Features & Benefits

  • High peak power yields excellent transient reproduction
  • Self-powered design provides ease of installation and reliability
  • Extended low frequency range down to 20 Hz
  • Extremely low distortion for ultimate low-frequency clarity
  • Phase coherent with Acheron 80/100/LF for completely coherent screen channel system

Applications

  • Motion picture theaters
  • Re-recording stages
  • Screening rooms
  • Soundtrack recording and mixing


The loudspeaker shall be a self-powered, sub-bass system. The transducers shall consist of two 18-inch cone drivers (3-inch voice coil) each rated to handle 600 AES* watts. 

The loudspeaker shall incorporate internal processing electronics and a two-channel amplifier. Each amplifier channel shall be class AB/H with complementary MOSFET output stages. Burst capability shall be 1240 watts total with nominal 8-ohm resistive load. Distortion (THD, IM, TIM) shall not exceed 0.02%. Protection circuits shall include TruPower limiting. The audio input shall be electronically balanced with a 10 kOhm impedance and accept a nominal 0 dBV (1 V rms) signal (20 dBV to produce maximum SPL). Connectors shall be XLR type male and female or VEAM all-in-one. RF filtering shall be provided, and CMRR shall be greater than 50 dB (50 - 500 Hz).

Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: Operating frequency range shall be 20 Hz to 200 Hz. Phase response shall be ±30° from 35 Hz to 120 Hz.

The internal power supply shall perform automatic voltage selection, EMI filtering, soft current turn-on and surge suppression. Powering requirements shall be nominal 100 V, 110 V or 230 V AC line current at 50 Hz or 60 Hz. UL and CE operating voltage ranges shall be 95 to 125 V AC and 208 to 235 V AC. Current draw during burst shall be 15 A rms at 115 V AC, 8 A rms at 230 V AC and 18 A rms at 100 V AC. Current inrush during soft turn-on shall not exceed 7 A at 115 V AC. AC power connectors shall be L6-20 or IEC 309 male.

The loudspeaker shall optionally incorporate the electronics module for Meyer Sound’s RMS remote monitoring system.

Loudspeaker components shall be mounted in a premium birch plywood enclosure with a durable textured finish (optional smooth medium-gloss black finish available). Dimensions shall be 31.00" wide x 40.00" high x 21.33" deep (787 mm x 1016 mm x 542 mm). Weight shall be 221 lbs (100.24 kg).

The loudspeaker shall be the Meyer Sound X-800C high-power cinema subwoofer.


Material main: Birch
Material secondary: Plywood
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 27 24 23
CSI MasterFormat 2014 Title: Audio-Video Devices
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 21 in
Height 40 in
Installation Locations Motion Picture Theaters ; Re-Recording Stages ; Screening Rooms ; Soundtrack Recording and Mixing
System Type Subwoofer
Width 31 in

Meyer Sound

Properties

Name Value
Output Power 1240 W
Maximum Peak SPL 136 dB
Operating Frequency Range 20 Hz to 200 Hz
Weight 221 lb
Total Output 2480 W Peak
Coverage 360 deg for a Single Unit | Varies with Number of Units and Configuration
Finish Low-Gloss Black Textured
Enclosure Material Premium Birch Plywood

BIMobject®