Publish your products
United States
English (New Zealand)
Language
Project location
Publish your products
Free sign up
Log in
midmark/products/1f2ee5ec-d433-4cf7-900e-aafc9221ade8
Home
Categories
Medical
All
MIDMARK® 6215-003 COMPACT KIDNEY WORKSTATION
Available in United States
Midmark
Follow
MIDMARK® 6215-003 COMPACT KIDNEY WORKSTATION
Midmark Comapct Kidney Mobile Workstation
Download
Technical specification
Technical specification
Unique ref.
midmark-6215-003-workstation
Product family
Health Care Equipment and Furnishings
Product group
Midmark Workstations
Type
Object (single object)
Date of publishing
2021-11-04
Edition number
1
Width (inches)
25
Depth (inches)
17
Links
Links
Product url
https://www.midmark.com/medical/products/workstations/detail/midmark-6215-compact-kidney-workstation
Related
Related
Material main
Aluminium
Material secondary
Wood
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
48
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furniture
UNSPSC name
Cabinetry
UNSPSC code
301618
CSI MasterFormat 2014 Code
12 35 70
CSI MasterFormat 2014 Title
Healthcare Casework
OmniClass Number
23-25 45 13
OmniClass Title
Patient Care Equipment
Region availability
North America
United States
Similar products
Midmark
Ritter 204 Examination Table
3.9
(
14
)
Download
Midmark
Ritter 95 Treatment Table
4.7
(
7
)
Download
Midmark
Midmark 6282 Wall Mounted PC Workstation
3.3
(
9
)
Download
Midmark
Ritter 203 Treatment Table
4.6
(
16
)
Download
Midmark
Midmark 626 Barrier-Free Examination Chair
Download
Midmark
Midmark® 800 Digital Vital Signs Devices
Download