Publish your products
MC-62 Floor Mounted Service Sink Carrier with Fitting
MIFAB

MC-62 Floor Mounted Service Sink Carrier with Fitting

MIFAB® MC-62 Series floor mounted service sink carrier with two lacquered 2” x 1” x 1/8” thick structural steel uprights with 3” x 4 ½” welded steel feet, and lacquered cast iron fitting with no hub waste and vent connection (specify size of each). Complete with lacquered cast iron faceplate assembly, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors and polished chrome plated finishing cap nuts.
Specification
  • SKUs: MC-62-3-V2, MC-62-4-V2, MC-62-4-V4
Technical specification
  • Unique ref.mc-62-floor-mounted-service-sink-carrier-with-fitting
  • Product familyFixture Carriers
  • Product groupOther Fixture Carriers » Service Sink Carriers
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit