Publish your products
P3060 6″ Round, Adjustable Type 316 Stainless Steel Fabricated Floor Drain
MIFAB

P3060 6″ Round, Adjustable Type 316 Stainless Steel Fabricated Floor Drain

MIFAB® P3060 Series 6” round floor drain manufactured out of 16 gauge, Type 304 stainless steel with anchor tabs and slotted Load Class “A” Light duty stainless steel ADA compliant grate. Free area of 14 square inches. Bottom outlets are available in 2”, 3” or 4” no hub outlet connections (specify outlet size) and fabricated as part of the floor drain. Also available with an optional anchor flange (Suffix –FL) and B, C, D or E load rated grates.

Technical specification
  • Unique ref.p3060-6-round-adjustable-type-316-stainless-steel-fabricated-floor-drain
  • Product familyDrains
  • Product groupFloor and Area Drains » Finished Floor and Area Drains
  • TypeObject (single object)
  • Date of publishing2022-11-23
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit