Publish your products
P6030 3″ Wide Stainless Steel Body & System
MIFAB

P6030 3″ Wide Stainless Steel Body & System

MIFAB® P6030 Series 3” wide, 16 gauge fabricated Type 304 stainless steel presloped trench drain (1/8” per foot) with slotted Load Class “A” Light duty stainless steel ADA compliant grates. Free area of 5.25 square inches per 1′ section. Square bottom bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. Bottom and end outlets are available in 1 ½” or 2” no hub outlet connections (specify outlet size) and fabricated as part of the trench drain system. Also available with B, C, D and E load rated stainless steel grates and optional anchor flange (Suffix –FL).

Technical specification
  • Unique ref.p6030-3-wide-stainless-steel-body-and-system
  • Product familyFabricated Stainless Steel Drains
  • Product groupTrench Drains
  • TypeObject (single object)
  • Date of publishing2022-09-12
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit