Publish your products
LYNX miniprofi kitchen mixer
LYNX miniprofi kitchen mixer
LYNX miniprofi kitchen mixer
LYNX miniprofi kitchen mixer

    LYNX miniprofi kitchen mixer

    LYNX miniprofi, kitchen mixer

    With its clean design and elegant surfaces in black or chrome, this kitchen mixer is both a stylish centerpiece and a reliable helper in the kitchen. The nozzle with two spray patterns makes it easy to rinse vegetables, fill pots, and clean – and the high quality ensures many years of frequent use, from cooking to dishwashing. In addition, EPDs (Environmental Product Declarations) are available, making it easy to choose a sustainable option without compromising on design or function.

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression. 

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    This minimal, timeless kitchen mixer is available in matte black or chrome. It features an easy-on-the-eye cylindrical profile, a gently curved neck, and a charismatic, flattened lever.

    Chrome, article number: 344081 RSK: 8312215  NRF: 1426124

    Matte black, article number: 344081.12.12 RSK: 8312216 NRF: 1426125


    Specification
    • PROPERTIES

      • Nozzle with two spray patterns (normal and rinse)
      • Lead Free
      • Adjustable flow control and temperature limiter
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Hole diameter Ø34-37 mm


    Technical specification
    • Unique ref.344081
    • Product familyKitchen Mixers
    • Product groupLYNX
    • TypeObject (single object)
    • Date of publishing2025-08-28
    • Edition number1
    • Height (mm)447
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.88
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City