Publish your products
Mora Izzy Basin Mixer Regular
Mora Izzy Basin Mixer Regular
Mora Izzy Basin Mixer Regular
Mora Izzy Basin Mixer Regular
Mora Izzy Basin Mixer Regular
Mora Izzy Basin Mixer Regular
Mora Izzy Basin Mixer Regular
    Archived

    Mora Izzy Basin Mixer Regular

    Mora Izzy exudes harmony and elegance. The elegantly curved spout gives Mora Izzy its characteristic look. 

    This mixer is availible in four designs:  Izzy Regular has a chrome-plated surface that suits all interiors. Izzy Raw and Rustic come with untreated brass surfaces, which will allow them to age over time, developing a patina and a beauty all of their own. Izzy Rock has ribbed details that enhance this product’s bold and distinctive look.    

    Izzy Regular: Articlenumber: 702805.00 RSK 8278102 NRF 4290924 VVS 701981104.                                                                                

    Izzy Rock: Articlenumber: 702805.80 RSK 8277863 NRF 4290073 LVI 6160700 VVS 701981204

    Izzy Raw: Articlenumber: 702805.25 RSK 8277865 NRF 4290075 LVI 6160702 VVS 701981186

    Izzy Rustic: Articlenumber: 702805.66 RSK 8277864 NRF 4290074 LVI 6160701 VVS 701981185


    Specification
      • ESS (energy saving system) 
      • Adjustable flow control and temperature limiter 
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided) 
      • Fixed spout 
      • Hole diameter Ø29-37 mm
    Technical specification
    • Unique ref.702805
    • Product familyBasin Mixers
    • Product groupMora Izzy
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)278
    • Width (mm)35
    • Depth (mm)110
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit