AB-G glass post balustrades, in which the filling can be glass, perforated sheet, or HPL board. The glass can be attached to the post on the outside or inside of the balcony, as well as between the posts. This system is perfect for balconies, terraces, loggias, mezzanines, and stairs. AB-G stands out for its contemporary design, which harmonizes with modern architectural trends.
Aesthetic finish!
The profiles are made of extruded aluminum, powder-coated in any RAL color, and the fasteners are made of stainless steel, so there is no risk of corrosion in any of the balustrade elements.
Quick and easy assembly!
All connections are screwed or riveted on painted profiles, so there is no need to weld anything. By default, all profiles are available in a length of 6 m, but in the case of larger projects, it is possible to order profiles in any length, which will optimize material waste to a minimum.
Guarantee of quality!
Balustrades are very resistant to weather conditions and require virtually no maintenance throughout their entire service life.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Canada | Algeria |
Albania | Armenia | Cuba | Egypt |
Andorra | Azerbaijan | Dominican Republic | Kenya |
Austria | China | Greenland | Libya |
Belarus | Georgia | Haiti | Morocco |
Belgium | Iran | Jamaica | Tunisia |
Bosnia and Herzegovina | Iraq | The Bahamas | |
Bulgaria | Jordan | United States | |
Croatia | Kazakhstan | ||
Cyprus | Kuwait | ||
Czech Republic | Kyrgyzstan | ||
Denmark | Mongolia | ||
Estonia | Oman | ||
Faroe Islands | Pakistan | ||
Finland | Qatar | ||
France | Saudi Arabia | ||
Germany | Syria | ||
Gibraltar | Tajikistan | ||
Greece | Türkiye | ||
Guernsey | Turkmenistan | ||
Hungary | United Arab Emirates | ||
Iceland | Uzbekistan | ||
Ireland | Yemen | ||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |