Publish your products
Diesel Generator Set mtu - Series 1600 - 12V • 750-900 kWe

Diesel Generator Set mtu - Series 1600 - 12V • 750-900 kWe

4.0 out of 5 stars4.0(8 reviews)

mtu 1600 series generator sets perform at the highest level and cover the power range from 750 to 900kWe. With a robust design and optimal fuel consumption, our diesel generator sets are trusted by customers around the world.

Product Highlights:

  • Verified product design, quality and performance integrity
  • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
  • Cutting-edge emissions control
  • Compliant with industry codes & standards
  • The generator set fulfills performance per ISO 8528 and offers 100% load acceptance according to NFPA 110
  • Permanent magnet excitation system for generator as standard for improved transient response
  • Best-in-class reliability and availability
  • Optimized maintenance intervals
  • Compliant with industry codes & standards
Technical specification
  • Unique ref.mtu-12V1600-DS1000-Prime_Standby-Power
  • Product familyElectrical Generator Sets
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2022-04-26
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit