Publish your products
Class 150 Cast Carbon Steel or Alloy Flanged End Y Strainers - 781

Class 150 Cast Carbon Steel or Alloy Flanged End Y Strainers - 781

4.4 out of 5 stars4.4(9 reviews)

Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. These are especially critical where weld debris is often present in the pipeline. Well suited for long service in high pressure and temperature applications. Class 150.

Specification
  • Features

    • Cast Carbon Steel, Carbon-Moly, or Chrome-Moly body and heavy-gauge 304 Stainless Steel screen that is locked securely in place to stop sediment bypass
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Designed for high pressure and high temperature services
    • Sizes 1⁄2 in. ‒ 24 in. (15 ‒ 600 mm)
Technical specification
  • Unique ref.781-Y-Strainer
  • Product familyStrainers
  • Product groupY Strainers
  • TypeObject (single object)
  • Date of publishing2020-01-28
  • Edition number1
Related
  • Material mainCarbon Steel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit