Publish your products
Thru-The-Wall Condensing units - 1000 Series
Thru-The-Wall Condensing units - 1000 Series
Thru-The-Wall Condensing units - 1000 Series
Thru-The-Wall Condensing units - 1000 Series

    Thru-The-Wall Condensing units - 1000 Series

    Now available with R-32! Our line of split-system condensing units have a capacity range of 1.5 to 2.5 tons. Condensing units are offered in four different cabinet sizes to fit applications with minimum modifications to the existing opening.

    Features

    • Units are compatible with NCP Air Handlers, Coils or certain other air handlers with ECM motors 
    • Available in 1.5 to 2.5 ton sizes 
    • Heavy-duty water resistant cabinet 
    • R-454B or R-32 high efficiency compressor 
    • Easy access to condenser fan 
    • High efficiency condenser fan motor 
    • High efficiency condenser coil 
    • Brass services valves

    Why Thru-the Wall?

    • Easily serviced in any weather 
    • Less expensive installations 
    • Ground clutter elimination 
    • No theft or vandalism 
    • Less refrigerant charge 
    • No roof penetration 
    • Short copper tube runs 
    • Separate meter savings 
    • Better appearance (you can customize the grille/register)

    All of our units are rated per the DOE Standard and are perfect for new multi-family apartment projects.

    Proudly Made in the USA

    Specification

    Technical specification
    • Unique ref.thru-the-wall-condensing-unit-1000-series-cooling
    • Product familyThru-The-Wall Split System
    • Product groupCondensing Units
    • TypeObject (single object)
    • Date of publishing2024-05-24
    • Edition number1
    • Height (inches)28.78
    • Width (inches)26.25
    • Depth (inches)18.5
    Related
    • Material mainMetal
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)165
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • CSI MasterFormat 2014 Code23 70 00
    • CSI MasterFormat 2014 TitleCentral HVAC Equipment

    Region availability

    North America
    Canada
    United States