Publish your products
Soffit/Eave Vent
Soffit/Eave Vent
Soffit/Eave Vent
Soffit/Eave Vent
Soffit/Eave Vent
Soffit/Eave Vent

    Soffit/Eave Vent

    The Soffit Vent is designed with a clean look, that doesn’t allow bees or wasps to create nests. The dual-door, dual-exit vent is installed over exhaust ducts like: clothes dryer, bathroom, stove or range hood.

    • Save money with increased airflow and decreased drafts
    • Keep out birds, insects, rodents, scorpions and more!
    • Safer than traditional vents with reduced lint-build-up
    • Installs in minutes, cleans in seconds
    • Reduced clothes drying time
    Specification
    • Features & Specs

      • 4 1/4” in diameter
      • 12 inch long snap fit duct tube (optional)
      • 8” width X 2 7/8” height X 6 1/2″ depth
      • Exclusive Dual Door design
      • UV resistant plastic
      • Reduces clothes drying time
      • Lowers dryer fire hazards
      • Fully closed design that excludes birds, rodents and insects
      • Easy installation
      • Low maintenance
      • Removable bottom panel for easy, tool-free cleaning
      • Up to 2009 International Mechanical Code
      • Stops backdrafts when used as a bathroom or dryer vent
      • 1 year manufacturer warranty
    Technical specification
    • Unique ref.soffit-eave-vent
    • Product familyVents
    • Product groupSoffit Eave Vent
    • TypeObject (single object)
    • Date of publishing2026-03-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code08 95 00
    • CSI MasterFormat 2014 TitleVents

    Region availability

    North America
    Canada
    United States