Publish your products
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent
Wide Mount Vent

    Wide Mount Vent

    The Original No-Pest Vent® – The Safest, Most Efficient Vent Cover on the Market

    The patented No-Pest Vent® isn’t just another vent hood—it’s a complete solution for safety, efficiency, and protection. Designed and manufactured in the USA from high-impact polypropylene, this vent cover was built to solve the real-world problems that traditional covers ignore.

    Why homeowners and pros choose the No-Pest Vent®:

    Stops Pests Cold – Dual doors and a magnetic seal keep out birds, squirrels, and insects, eliminating costly damage and unsanitary nests.

    Blocks Backdrafts – The self-sealing magnetic damper stops outside air from leaking in. That means cooler laundry rooms in the summer and warmer ones in the winter, while reducing heating and cooling costs year-round.

    Tested for the Elements – Lab-tested to last 10–15 years under harsh UV exposure, far outperforming cheap imports that fail in as little as 3–5 years.

    Fire Safety Advantage – By sealing tightly, the vent has been shown to extinguish dryer fires inside the duct line before they can spread into the home.

    Boosts Dryer Performance – Engineered for maximum airflow, the vent reduces back pressure so dryers run more efficiently, clothes dry faster, and appliances last longer.

    American Made, American Quality – Molded from UV-stabilized, high-impact polypropylene sourced in the U.S. and backed by strict quality control.

    When to Order With the Duct Tube or Collar

    To make sure your installation is quick and hassle-free, choose the option that best matches your setup:

    Order With the Duct Tube if your dryer exhaust goes straight through the wall and about 12″ of duct will take you from the transition hose to the vent cover.

    Order With the Collar if your dryer ducting runs longer inside the wall, is recessed, or if you’d rather not hassle with trimming and fitting ductwork. The collar slides easily over your existing duct for a clean, secure connection.

    The Complete Protection System

    Traditional vent covers leave gaps—letting in pests, leaking air, and breaking down in just a few years. The No-Pest Vent® eliminates those weak links with patented, field-proven engineering that protects your home inside and out.

    Install it once. Protect your home for years.

    Specification
    • Features & Specs

      • Available in 4” and 6” diameter
      • 4 Inch Dimensions 6 7/8” width X 7 1/2” height
      • 6 Inch Dimensions 8 7/8” width X 9 1/2” height
      • Allows user to cover larger mounting area
      • 12 inch long duct tube (only available with 4” vent)
      • Exclusive Dual Door design
      • UV resistant plastic
      • Reduces clothes drying time
      • Lowers dryer fire hazards
      • Fully closed design that excludes birds, rodents and insects
      • Easy installation
      • Low maintenance
      • Meets US Building Codes
      • Made in the USA
      • 1 year manufacturer warranty
    Technical specification
    • Unique ref.wide-mount-vent
    • Product familyVents
    • Product groupWide Mount Vent
    • TypeObject (single object)
    • Date of publishing2026-03-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code08 95 00
    • CSI MasterFormat 2014 TitleVents

    Region availability

    North America
    Canada
    United States