Publish your products
FLI Weather Cowl

FLI Weather Cowl

Process ventilation duct Weather Cowl. Ø100 - 710 mm, galvanised steel construction.

Nordfab offers various of accessories for our Flanged ducting system. All components come with pre-drilled, loose FLI / FLN flanges at each end for ease of alignment and connection to other ducting components during installation. Nordfab flanged ductwork is typically used for larger diameters and used in high-pressure industrial ventilation systems where airtight connections are essential.

Flange type FLI
Galvanised steel construction
Available in sizes Ø 125-750 with steel thickness 0,90 mm and Ø 800-1000 with thickness 1,25 mm

Specification
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    125Galv0,902,58210003635‍
    140Galv0,902,648210003636‍
    150Galv0,902,748210003637‍
    160Galv0,902,838210003638‍
    180Galv0,903,028210003639‍
    200Galv0,903,228210003640‍
    225Galv0,903,488210003641‍
    250Galv0,903,748210003642‍
    300Galv0,904,278210003643‍
    315Galv0,904,478210003644‍
    350Galv0,904,898210003645‍
    400Galv0,905,518210003646‍
    450Galv0,906,188210003647‍
    500Galv0,906,888210003648‍
    550Galv0,907,618210003649‍
    600Galv0,908,388210003650‍
    630Galv0,908,878210003651‍
    650Galv0,909,188210003652‍
    700Galv0,9010,038210003653‍
    750Galv0,9010,918210003654‍
    800Galv1,2511,828210003655‍
    850Galv1,2512,768210003656‍
    900Galv1,2513,748210003657‍
    950Galv1,2514,758210003658‍
    1000Galv1,2515,818210003634‍
Technical specification
  • Unique ref.en-flanged-weather-cowl-fli
  • Product familyFlanged Ducting
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-13
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit