Publish your products
nVent CADDY Seismic Cable Braces - North America
nVent CADDY Seismic Cable Braces - North America
nVent CADDY Seismic Cable Braces - North America
    Chemelex
    Archived

    nVent CADDY Seismic Cable Braces - North America

    nVent CADDY cable bracing is a simple seismic bracing method for mechanical, electrical, plumbing (MEP) and fire sprinkler systems—including CPVC pipe systems. Cable bracing has no brace length limitation and is the only option when brace lengths exceed 9 feet 7 inches (3 m) for strut or when confined/crowded spaces make rigid systems difficult to install. The system includes steel cable assemblies compliant with all ASCE® 19 requirements, which includes patented attachment fittings, swaged oval sleeves with related tools, as well as pre-assembled kits.

    Specification
      • Color-coded cable conforms to IBC®, ASCE® 7, ASCE® 19 and NFPA® 13 requirements for field identification of cable size and strength
      • UL® Listed
      • Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
      • Patented sway brace fittings and rod stiffener clips
    Technical specification
    • Unique ref.caddy-seismic-cable-braces-north-america
    • Product familynVent CADDY
    • Product groupSeismic Bracing Systems
    • TypeAssembly (multiple objects)
    • Date of publishing2024-04-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Hanging Systems
    • OmniClass Number23-19 29 19 11
    • OmniClass TitleSound, Vibration and Seismic Control Products
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit