Publish your products
FENCE B170 Bench
FENCE B170 Bench
FENCE B170 Bench
    Ohlson

    FENCE B170 Bench

    A stylish and aesthetic bench in four different lengths.

    Add a table to the b140 bench and the thoughts take you back to the time when the telephone desk stood in the hall because today maybe only as a solitaire where you sit with a cup of coffee..

    Easily placed, pretty and charming with its lumpy padding in all its conceivable environments .

    The frames are also the basis for matching tables in these dimensions or, in short, as a bare bench.

    Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.

    Specification
    • SEAT HEIGHT 46 cm

      DEPTH 55 cm

      WIDTH 170 cm

      STAND

      Square tube in silver grey-white or black lacquer as standard

      Optional RAL on request

      PADDING

      Fully covered with fire-resistant polyether

      Table top in ash veneer

    Technical specification
    • Unique ref.FENCE-b170-bench
    • Product familyFENCE
    • Product groupBench
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)460
    • Width (mm)1700
    • Depth (mm)550
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden