This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Onduline Underroofing Sheet DRS BT-235

Unique ref.: DRSBT-235
Brand: Onduline
Product family: Onduline Bajo Teja DRS
Product group: Placas sueltas
Width (mm): 1050
Height (mm): 2000
Depth (mm): 2.6
Date of publishing: 2017-02-09
Edition number: 1
Type: Building Material
Download (32)
Onduline® Underroofing is a waterproofing system for roofs that guarantees total weather tightness (30-year guarantee), even in low-pitched roofs (min. 10% pitch). In addition, the corrugation of the sheets provides ventilation channels that prevent roof condensation and damp.

Onduline® Underroofing sheet DRS BT-235 is suitable for roofs with
  • Curved roof tiles (Spanish) with widths between 18 and 22 cm.


Material main: Cellulose
Material secondary: Asphalt
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 6.27

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
OmniClass Number: 23-13 39 00
OmniClass Title: Roof Coverings, Claddings, Linings
This product is available in:
Europe
  • Portugal
  • Spain

BIMobject®