Publish your products
Pipe - Brownline Polypropylene Schedule 80
Pipe - Brownline Polypropylene Schedule 80
    Orion

    Pipe - Brownline Polypropylene Schedule 80

    Brownline PP Schedule 80 Pipe is used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. It is a non-flame retardant pipe typically used in underground applications where non-fire retardant materials are acceptable. It has excellent resistance to most common and organic and mineral acids, their salts, strong and weak alkalis, and most organic chemicals. Joining can be done using fast, easy, and reconfigurable No-Hub Mechanical Joint, clamp-free permanent Rionfuse CF electrofusion, or heat-fused permanent Socket Fusion method. Comes in standard 10-foot lengths in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. diameters.

    Specification
    • Features

      • IAPMO certified operating temp of 220 degrees F
      • Economical non-flame retardant pipe
      • Typically used underground
      • Easily joined using Blueline FRPP fittings
      • Comes in 10-foot lengths and five diameters
    Technical specification
    • Unique ref.brl-pp-s80
    • Product familyDrainage Solutions
    • Product groupChemical Waste Pipes and Fittings
    • TypeObject (single object)
    • Date of publishing2017-12-01
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit