Publish your products
Canopies Selecta
Canopies Selecta
Canopies Selecta
Canopies Selecta

    Canopies Selecta

    The Selecta ceiling canopies combine form with working environments with high acoustic needs. Selecta are an exclusive range of lightweight glass wool absorbers with a sound absorption value αw = 1.00. Seven distinctive basic forms with white or coloured undersides are available. Special formats and shapes are possible on request. The ceiling canopies can be freely combined to create expressive shapes and open up countless options for creative acoustic solutions under virtually any construction.

    Specification
    • Glass wool canopy Selecta

      Name: OWAconsult glass wool canopy Selecta

      Collection: OWAconsult collection

      Manufacturer: OWA

      Application: Canopies

      Technical data:

      Proof of usability in accordance with EU Construction PVO:

      CE marking and Declaration of Performance (DoP)

      Visible side: white and black, fleece-laminated or fabric-laminated


      Design:  fleece- or fabric-covered

      Colour: white or black , finished or fabric materials 

      Light reflection: for white approx. 78 (ISO 7724-2, ISO 7724-3)

      Reaction to fire:

      only for white fleece covered A2-s1,d0 according to DIN EN 13501-1

      only for black fleece covered A2-s3,d0 according to DIN EN 13501-1

      Edge: sharp-edged, fleece- or fabric-laminated

      Thickness: 40 mm

      Sound absorption:

      Alpha w = 1,00 

      NRC = 0,95


      Humidity resistance: up to 90% RH

    Technical specification
    • Unique ref.Canopies_Selecta
    • Product familyCanopies
    • Product groupCanopies
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_70
    • Uniclass 2015 DescriptionRaft or island suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels