We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Desk Systo-Tec

Unique ref.: desk_Systo_Tec
Brand: PALMBERG
Product family: office furniture
Product group: desk
Width (mm): 1600
Height (mm): 850
Depth (mm): 800
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (11)
Perfect in Form and Function
SYSTO·TEC convinces anyone who attaches importance to quality, visual appearance and a contemporary office solution. Whether focused single work, communicative teamwork or large-scale conference solution, SYSTO·TEC recognisably keeps the functional-elegant appearance of the table system.

Whether round tube or square tube, welded laterals are now providing for increased stability of SYSTO·TEC. Additionally, crossbeams and laterals without punch grid, the waiver of panel adapters and the visual modification of the connecting clamps are giving the table system a new elegance without neglecting SYSTO·TEC’s recognition value.
The constructional elements, such as the connecting clamps mounted at the frame, are giving SYSTO·TEC a special, unpretentious appearance.
Height adjustment by standing elements: 680 - 760 mm
Height adjustment tube-in-tube: 650 - 850 mm


Material main: Steel
Material secondary: Wood
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8531
Uniclass 1.4 Description: Desks and tables
Uniclass 2.0 Code: PR-31-22
Uniclass 2.0 Description: Desks, Tables And Worktops
Uniclass 2015 Code: Pr_40_50_21
Uniclass 2015 Description: Desks, tables and worktops
NBS Reference Code: 31-22
NBS Reference Description: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 51 00
CSI MasterFormat 2014 Title: Office Furniture
OmniClass Number: 23-21 13 00
OmniClass Title: Retail and Office Equipment and Furnishings
This product is available in:
Europe
  • Austria
  • Germany
  • Netherlands
  • Switzerland

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Value
Depth 800 mm
Desk Material Wood
Height 850 mm
Leg Material Steel
Width 1600 mm

BIMobject®