Publish your products
Suction Diffusers Provide Maximum Flow Efficiency At The Suction Side Of The Pump, 2x2

Suction Diffusers Provide Maximum Flow Efficiency At The Suction Side Of The Pump, 2x2

3.3 out of 5 stars3.3(12 reviews)
Benefits
  • Establish correct flow regimen for efficient pump suction conditions
  • Simplify system design by combining the functions of the suction entrance pipe, long radius elbow, Y-strainer and start-up strainer
  • Low pressure drop—thanks to inlet flange designed to allow a butterfly valve to fully open into the body of the suction diffuser
  • Body is designed to use bolts—no threaded studs required
  • Corrugated stainless steel permanent strainer provides maximum surface area
Features
  • Available in full and reducing sizes, 2 in. – 12 in.
  • Standard with magnetic plug
  • Fine mesh brass start-up strainer
  • Support foot
  • Rated to 175 psi, 250° F
Technical specification
  • Unique ref.patterson-suction-diffusers-01
  • Product familyValves for Liquid Services
  • Product groupSuction Diffusers
  • TypeObject (single object)
  • Date of publishing2011-04-26
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States