Publish your products
ACC570W Round Ceiling Plate

ACC570W Round Ceiling Plate

The ACC570W Round Ceiling Plate is compatible with all Peerless-AV® projector mounts and many Peerless-AV TV mounts (see maximum load warning) with 1-1/2" 11.5NPT fittings.

Features

  • Unit has 1 1/2" 11.5 NPT fitting for attachment of extension column
  • Features cord management access hole
  • Mounts to wood joist or structural ceiling
Specification
  • Product Specs

    • Weight Capacity; 150lb (68kg)
    • Color; White
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Product Dimensions; .85 X 8.00 X 8.00" (22 x 203 x 203mm)

    Package Specs

    • Shipping Weight; 1.7lb (1Kg)
    • Ship Dimensions; 9.5 x 2.5 x 12.25" (241.3 x 63.5 x 311.2mm)
    • UPC Code; 735029219538

    Variant ID: 34322271371395

    Variant SKU: ACC570W

    Type: Ceiling Plates

Technical specification
  • Unique ref.acc570w
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City