Entrétak
Classic is one of our most popular canopies. With its classic look with double-folded sheet metal, this roof suits almost any type of property.
This door canopy has a depth of 955mm, also available with depth 1155mm.
The frame is made of aluminium profiles, and the plating used is Plannja GreenCoat Glossy PRO BT.
You can choose to have the underside of the door canopy in the same color as the upper side or in white lacquered aluminium.
If you are looking for an illuminated door canopy, you can choose recessed spotlights in the roof; these are available in three different colors.
Installation is very easy thanks to the low weight, and the installation instructions provided will save you both time and money. Despite a robust construction, we are able to keep the weight of our products relatively low thanks to the materials we use. As a result, our entrance roofs also have a long service life and require minimal maintenance.
BENEFITS OF AN ENTRANCE ROOF FROM DESIGNTAK
* The most stable entrance rood on the market, approved up to snow zon 3,5.
* Customizable
* Swedish-made crafts.
* Easy installation and low weight.
* Contains no organic material = long service life.
* Maintenance free.
* Great variety regarding color and design.
TIP!
* Use a silicone/construction joint seal between the canopy top plate and the house facade.
Assembly Instructions
Inspiration
Facts
Brand Designtak Classic
Width (mm) 1500 | 2000 | 2500
Depth (mm) 955
Weight 1500mm-26kg | 2000mm-34kg | 2500mm-42kg
Incline 12º
Colour See colour palette
Warranty 10 years
Material Sheet metal/aluminum frame
Spotlights (optional)1,5m=2st | 2m=2st | 2,5m=3st
Max load 350kg per m²
CO2 foot print 125,65 (Kg CO2/m
Region availability
| Europe |
|---|
Åland Islands |
Andorra |
Cyprus |
Denmark |
Faroe Islands |
Finland |
Gibraltar |
Guernsey |
Iceland |
Isle of Man |
Jersey |
Liechtenstein |
Luxembourg |
Malta |
Monaco |
Norway |
San Marino |
Svalbard and Jan Mayen |
Sweden |
Vatican City |