We are using cookies to provide our services

By using our services you agree to our use of cookies

;

IsolCupolex Plus

Unique ref.: Aerated_insulated_flooring_Isolcupolex_Plus
Brand: Pontarolo Engineering
Product family: Insulated aerated floor
Product group: IsolCupolex
Date of publishing: 2017-09-25
Edition number: 1
Type: Assembly (multiple objects)
Download (5)
ISOLCUPOLEX® PLUS, a patented system of Pontarolo Engineering spa, is the innovative way to create an aerated floor with thermal insulation. Made of recycled plastic igloo shaped elements and of EPS insulating elements. Other than preventing the infiltration of the humidity and gasses e.g. Radon gas, gives an excellent thermal insulation on the external part of the slab and foundations, with a reduced overall slab thickness.

Supply and installation of ISOLCUPOLEX® PLUS insulated and aerated flooring system, by Pontarolo Engineering spa (Italy) on a prepared plane surface. ISOLCUPOLEX® PLUS is made of EPS insulation elements interposed between the ISOLCUPOLE dome element (in recycled plastic) and the concrete cast (slab and pillars). The ISOLCUPOLEX® PLUS system consist of the elements listed here:1) ISOLCUPOLE H22, made of 100% recycled plastic with size of 56 x 56 cm and height of 22 cm. These elements, mutually connected, will be suitable for positioning the EPS elements and receiving the cast of class C (various RCK) concrete above the insulation elements and will form a matrix of pilasters with a distance of 56 cm in both directions and with a surface contacting the ground of about 455 cm2/m2. 2) ISOLPIEDE, element in EPS CS (10) 100 class E to be placed into the open leg formed between the ISOLCUPOLE domes in order to guarantee continuous thermal insulation of the lateral surface of the supporting pillars. 3) SOTTOPIEDE, element in EPS CS (10) 200 in class E, able to bear heavy loads, to be optionally positioned under the supporting pillars; if required by the project it should have thickness of 3 or 6 cm. 4)INSULATING PANELS (also the START PANEL), in EPS CS (10) 80 Class E, with a suitable shape and thickness of 8 – 30 cm, to be placed on top of the ISOLCUPOLE 5) ISOLSPONDINA element, in EPS CS (10) 80 class E, to guarantee lateral closure of the system during the casting and provide isolation of the lateral surface 7) Place of the steel reinforcement as per project; 8) Concrete C-Class pour (various RCK) with slab thickness of … cm (to be defined).


Material main: EPS
Material secondary: PE/PP
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Systems
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L531
Uniclass 1.4 Description: Preformed flooring systems
Uniclass 2.0 Code: SS-15-05-15
Uniclass 2.0 Description: Concrete Foundation Systems
Uniclass 2015 Code: Pr_25_71_29_62
Uniclass 2015 Description: Permanent insulation formwork (PIF)
NBS Reference Code: 15-05-15
NBS Reference Description: Concrete Foundation Systems
CSI MasterFormat 2014 Code: 03 11 19
CSI MasterFormat 2014 Title: Insulating Concrete Forming
OmniClass Number: 23-13 31 17 17
OmniClass Title: Insulated Concrete Forms
CSI UniFormat II Code: A1030
CSI UniFormat II Title: Slab on Grade

BIMobject SEEK Properties

Flooring - Systems

Name Value
Constituent Materials EPS-PE/PP
Intended Function Insulated areated floor
Length 560 mm
Thickness 8 ; 10 ; 12 ; 14 mm
Width 560 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 560 mm

All BIM objects are real products from real manufacturers confirmed and approved