This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

hug folding shower seat - G12JDS05

Unique ref.: G12JDS05
Brand: Ponte Giulio
Product family: Safe bathroom
Product group: Bathroom accessories
Date of publishing: 2019-02-27
Edition number: 1
Type: Object (single object)
Download (13)

The hug collection shares values linked to the intimate side and care of oneself and the others. The grab bars from the contemporary design are in the spotlight. They are safe and functional but also extremely versatile and creative. They come in vertical and horizontal versions and match perfectly with the mirrors, furnishing elements, containers and washbasins of the project - G12JDS05

Folding shower seat with stainless steel structure and high density polyurethane external body. The fixing plate is made of aluminium - G12JDS05


Material main: Polyurethane
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Accessories
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_76
Uniclass 2015 Description: Sanitary accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Material Polyurethan

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polyurethan

BIMobject®