Publish your products
CONTOUR 21 - Covers (the pair)
Porcher

CONTOUR 21 - Covers (the pair)

Covers  (paire) - Intermédiate backsplash / washbasin
for battery installation
With Splashback

Specification
  • CONTOUR 21 - Covers (the pair)
Technical specification
  • Unique ref.S3278
  • Product familyCONTOUR 21
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (mm)360
  • Width (mm)510
  • Depth (mm)340
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)4.5
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

Europe
France