Publish your products
Ulysse+ Rec A Encast 80X80Cm Blc
Ulysse+ Rec A Encast 80X80Cm Blc
    Porcher

    Ulysse+ Rec A Encast 80X80Cm Blc

    Ulysse+ Rec A Encast 80X80Cm Blc
    Technical specification
    • Unique ref.P3297
    • Product familyULYSSE+
    • Product groupShower Tray
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)61
    • Width (mm)800
    • Depth (mm)800
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)35.79
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit