Publish your products
Low Profile Planter Boxes - 12" Tall Collection
Low Profile Planter Boxes - 12" Tall Collection
Low Profile Planter Boxes - 12" Tall Collection
    Archived

    Low Profile Planter Boxes - 12" Tall Collection

    4.0 out of 5 stars4.0(27 reviews)

    Low Profile Planter Boxes

    If you are looking for a neat, subtle planter for your interior or exterior space you’ve come to the right place. Sometimes a sleek, more sophisticated look is needed and the low profile planter box offers just that. Our low profile planter boxes are a brilliant blend of classic and contemporary planter designs made with flawless, high-quality construction. 

    Ideal for when you need something understated but stylish, low profile planter boxes are low rectangular planters, made of fiberglass, that are excellent for lining walkways and patios. 

    Equally as effective in a home or a business space, they bring a tidy and elegant look while making sure plants flourish. The versatility and style of our low profile planter boxes make them a terrific planter for any space or décor. They are a fantastic addition to both interior or exterior projects with their minimalistic design combining fantastically with the vibrancy of natural plants.

    Why Buy Low Profile Planter Boxes?

    Our low profile planter boxes are durable and tough, made with easy-care finishes, and built to resist the elements and to stand the test of time. With weatherproof UV Protection & Frost-Resistance, they are just as comfortable outdoors as they are in and sit perfectly flanking any exterior door, walkway, or path. They also look great when placed around a balcony or porch.

    Low profile planter boxes are ideal for when you want a sleek  organized look, but they are also incredibly versatile. They can either take on the role of modest backdrop — while bright attention-grabbing plants draw the eye — or they can come into their own when paired with succulents, herbs, and subtle neutral plants that accentuate the planter’s classic, timeless design.

    Durable, lightweight, stylish, and versatile, low profile planter boxes are classy enough to decorate an interior space and sturdy enough to add character to an exterior space. — all while withstanding the outdoor elements. 

    Our Range Of Low Profile Planters

    Our low profile planters come in a wide range of colors and styles, all capable of adding a unique touch. We have over 45 different colors with low gloss or high gloss finishes, provided with or without drainage holes depending on each planter's purpose and destination. 

    All of our low profile planter boxes measure 12” tall and 14” wide but we offer three different lengths in 36”, 48”, and 65”. The 36” low profile planter box excels when lining a walkway or patio. It can define a home or business space, offering an organized look while bringing the outdoors in.

    The 48” planter box is a more substantial piece that can occupy a large space in a home or yard but can also be used to add a touch of nature to a patio or deck. Our largest 65” low profile planter box comes into its own when more spacious outdoor areas need sprucing up. Large enough to separate two outdoor spaces, but modest enough to be placed behind a couch or in front of floor-length French windows on a balcony. 

    Specification
    • Drainage: Choose no drainage for indoor or add drainage for outdoor applications

      Material: Fiberglass

      Finish: Choose from our standard matte and gloss finishes

      Dimensions & Weights

      69013 – 36″L x 14″W x 12″H – 33.5″L x 11.5″W opening – 17.6 lb (36″ Kiel)

      69030 – 48″L x 14″W x 12″H – 45″L x 11″W opening – 19 lb (48″ Montserrat)

      69010 – 65″L x 14″W x 12″H – 62.25″L x 11.25″W opening – 30.9 lb (65″ Narbonne)

    Technical specification
    • Unique ref.69010_69013_69030-low-profile-planter-boxes
    • Product familyPlanters
    • Product groupRectangular
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Related
    • Material mainFiberglass
    • Designed inUnited States
    • Manufactured inVietnam
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_45_63_63
    • Uniclass 2015 DescriptionPlant containers
    • CSI MasterFormat 2014 Code32 94 33
    • CSI MasterFormat 2014 TitlePlanters
    • OmniClass Number23-11 27 13 17
    • OmniClass TitlePlanters
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit