Publish your products
Industrial Control Tunnel Damper - Airfoil Opposed Blade - TD-94
Pottorff

Industrial Control Tunnel Damper - Airfoil Opposed Blade - TD-94

Industrial Control Damper
Airfoil Blade

TD-94 industrial control dampers are specifically engineered and qualified for use in transit tunnel systems where tight shutoff at high velocity and/or pressure is required. The TD93 and TD-94 meet the demanding requirements for strength, leakage, and operability in accordance with NFPA-130, NFPA502, and UL-555S.

Specification
  • Standard Construction

    Frame: 8" x 2" x 12 gauge (203 x 51 x 2.8) galvanized steel channel.

    Blades: 14 gauge (2) 6063-T5 extruded aluminum airfoil with metal-to-metal blade overlap. Opposed.

    Axles: 3/4" (19) diameter stainless steel.

    Linkage: 3/16" x 3/4" (5 x 19) tie bars and 3/8" (10) pivot pins concealed in frame. All components are stainless steel.

    Bearings: Oil impregnated sintered stainless steel sleeve pressed into frame.

    Control Shaft: 3/4" x 10" (19 x 254) round drive axle with shaft support bracket and bearing mounted to damper frame with factory mounted manual locking quadrant.

    Blade Seal: Silicone, mechanically locked into blade.

    Jamb Seal: Flexible stainless steel compresssion type.

    Lifting Lugs: 7/8" (22) diameter, one on each jamb of frame.

    Minimum Size:
    12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 48" x 96" (1219 x 2438)
    Multiple Sections: Unlimited


    Ratings

    Leakage:
    1.3 cfm/ft2 @ 2.0 in. wg. (0.007 m3/s/m2 @ 0.5 kPa)
    2.0 cfm/ft2 @ 5.0 in. wg. (0.01 m3/s/m2 @ 1.25 kPa)
    4.0 cfm/ft2 @ 8.0 in. wg. (0.02 m3/s/m2 @ 2.0 kPa)
    8.0 cfm/ft2 @ 15.0 in. wg. (0.04 m3/s/m2 @ 3.75 kPa)
    34.0 cfm/ft2 @ 22.0 in. wg. (0.17 m3/s/m2 @ 5.6 kPa)

    Temperature:
    4820F (2500C) for 1 hour per NFPA-130

Technical specification
  • Unique ref.Industrial-Control-Tunnel-Damper-Airfoil-Opposed-Blade-TD-94
  • Product familyHVAC
  • Product groupAir Control Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.13
  • CSI MasterFormat 2014 TitleVolume-Control Dampers
  • OmniClass Number23-33 29 37
  • OmniClass TitleVolume Control Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit