Publish your products
SIGMA FRESH AIR wall paint

SIGMA FRESH AIR wall paint

Biobased finish with Indoor Air Technology. for indoor use with special Decovery® binder. 45% biobased finish according to ASTM D6866 with BETA certification. Sigma Fresh Air neutralises formaldehyde in indoor environments thanks to its innovative Indoor Air Technology with Eurofins certification. Product with DUBOKEUR® type I environmental label and EPD type III environmental declaration.
Specification
  • Water based matt biobased finish with special Decovery® binder. Sigma Fresh Air neutralises formaldehyde in indoor environments thanks to its innovative Indoor Air Technology. The special Sigma Fresh Air formulation provides active protection from airborne formaldehyde and the packaging is made from 100% recycled materials. Sigma Fresh Air can be applied to plaster, plasterboard and properly prepared pre-mixed plasters.
Technical specification
  • Unique ref.sigmafreshair
  • Product familySIGMA
  • Product groupWALL PAINT
  • TypeBuilding Material
  • Date of publishing2022-03-16
  • Edition number1
Related
  • Material mainAcrylic
  • Material secondaryPaint
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • IFC classificationBuilding Element
  • ETIM CodeEG020100
  • ETIM NameBuilding - Finishing materials
  • UNSPSC namePaint filters
  • UNSPSC code40161524
  • Uniclass 2015 CodePr_35_31_22
  • Uniclass 2015 DescriptionDecorative coatings
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit