Publish your products
105544 Indoor Riser Cabinet 500x500x220mm Complete
Presto AB

105544 Indoor Riser Cabinet 500x500x220mm Complete


Valve cabinet including decal, lock and fire cabinet key according to SS 3654. Valve cabinet is available in several dimensions and colors. RAL 9010 white in standard version. The valve cabinets are adapted for Presto's complete inlets and outlets.

Technical specification
  • Unique ref.indoor-riser-cabinet-500x500x220mm-complete105544
  • Product familyDry&Wet Riser
  • Product groupOutlet
  • TypeObject (single object)
  • Date of publishing2022-02-18
  • Edition number1
  • Height (mm)500
  • Width (mm)500
  • Depth (mm)220
Related
  • Material mainMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden