Publish your products
CFP - Custom Flow Architectural Slot Plenum

CFP - Custom Flow Architectural Slot Plenum

Custom Flow (CF) slot diffusers are uniquely designed for curving and long continuous installations. The CF offers a large range of airflow flexibility with one or two slot arrangements, various slot widths, and vertical or horizontal pattern adjustment.

Typical Applications

Custom Flow linear diffusers are specifically designed for the most demanding architectural and performance applications. As a premium linear slot diffuser, Custom Flow is manufactured using extruded aluminum ensuring a crisp, clean appearance. Custom Flow is ideal for long, continuous runs and often used for perimeter heating and cooling.

Specification
  • Construction Options

    • Pattern Controller Style
      • Adjusta Slot (AS)
      • Jet Slot (JS)
      • Return (RT)
    • Slot Widths
      • 1 in.
      • 1 ½ in.
      • 2 in.
      • 2 ½ in.
      • 3 in.
    • Slot quantity
      • 1
      • 2
    • Application
      • Straight Diffuser (CF)
      • Curved Diffuser (CFC)
      • Straight Plenum (CFP)
      • Curved Plenum (CFPC)
    Technical specification
    • Unique ref.cfp-custom-flow-architectural-slot-plenum
    • Product familyDiffusers
    • Product groupDiffusers
    • TypeObject (single object)
    • Date of publishing2026-02-20
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • ETIM CodeEC010630
    • ETIM NameSlot diffuser
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States