This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

5-in-1 Sliding door Clear A

Unique ref.: 5_in_1-Sliding_door_Clear_A
Brand: Profin
Product family: Sliding Doors
Product group: Sliding Doors
Width (mm): 3990
Height (mm): 2990
Depth (mm): 210
Date of publishing: 2020-04-27
Edition number: 1
Type: Object (single object)
Download (2)
5 IN 1 PREFABRICATED ELEMENT
Profin’s 5 in 1 prefabricated element is an innovative solution developed by experts in window and door design. It allows for various combinations of windows, doors, and wall structures in a single element. The elements are designed and manufactured to order and are delivered to the construction site installation-ready.

Sliding Doors

THE ADVANTAGES OF THE 5 IN 1 SOLUTION

1. The use of larger elements saves time, thereby reducing the total duration of the construction project. The quality of construction too is better when a significant proportion of the work is carried out in carefully monitored conditions.

2. The functionality of the elements can be checked at the factory, and their design can be modified if this becomes necessary.

3. The elements are wrapped in a protective covering at the factory, which reduces the risk of damage during installation work.

4. The use of prefabricated elements reduces the quantity of materials needing to be stored on the site. This makes it easier to use the available space efficiently, and there is less need for moving materials and tools around.

5. Because the elements are individually wrapped for protection, their on-site handling and storage is easy. The protective covers can stay in place until all the messy tasks have been completed.

6. Furthermore, the windows, doors, and wall structures incorporated into the elements do not require any additional work on the construction site. All you need to do is to seal the elements together.


Material main: Wood
Material secondary: Glass
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 50

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Wooden doors
UNSPSC code: 30171504
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30
Uniclass 2.0 Description: Door And Window Systems
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 25-30
NBS Reference Description: Door And Window Systems
CSI MasterFormat 2014 Code: 08 14 73
CSI MasterFormat 2014 Title: Sliding Wood Doors
OmniClass Number: 23-17 11 15 25
OmniClass Title: Sliding Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Finland

BIMobject®