Publish your products
A22 Field-Adjustable Area Lights
A22 Field-Adjustable Area Lights
A22 Field-Adjustable Area Lights

    A22 Field-Adjustable Area Lights

    KEY FEATURES

    • Available in three different sizes and six models with selectable wattages :
      • SMALL: A22-70 (70/60/50W) and A22-100 (100/80/60W)
      • MEDIUM: A22-150 & A22-150X (150/120/100W) and A22-200 (200/180/160W)
      • LARGE: A22-320 (320/280/250W)
    • Selectable CCT: 3000/4000/5000K.
    • Available in 120-277V and 480V
    • Interchangeable Lenses, IES distributions type II, III, IV and V available
    • 7-pin receptacle and shorting cap standard on all models except A22-150X
    • which has twistlock photocell
    • A22-150X comes with distribution type III installed and Type IV and V
    • Universal adjustable pole mount standard, slipfitter and wall mount
    • accessories offered
    • Available in bronze, white and black finish
    • UL listed for wet location
    • IP66 listed
    • 0-10V dimmable
    • 5-Year, limited warranty
    Specification
      • CONSTRUCTION
        • Cold Weather Starting
          • Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 40°C (104°F)
        • Housing
          • Die-cast aluminum
        • Mounting
          • Universal adjustable pole mount (standard). Slipfitter and wall mount accessory available.
        • Lens
          • Polycarbonate
        • Gasket
          • Silicone Gasket
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color. Available in bronze, white, or black finish.
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, surface-mount LEDs
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
      • COMPLIANCE
        • UL Listed
        • Suitable for wet locations. Suitable for mounting within 4 ft of the ground.
        • IP Listing
          • Ingress protection rating of IP66 for dust and water
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • ELECTRICAL
        • Drivers:
          • A22-70
            • Constant Current, Class 1, 120-277V, 50/60 Hz
              • 70W: 120V: 0.58A, 208V: 0.33A, 240V: 0.29A, 277V: 0.25A
              • 60W: 120V: 0.50A, 208V: 0.29A, 240V: 0.25A, 277V: 0.22A
              • 50W: 120V: 0.41A, 208V: 0.24A, 240V: 0.21A, 277V: 0.18A
            • Constant Current, Class 1, 480V, 50/60 Hz
              • 70W: 480V: 0.15A
              • 60W: 480V: 0.13A
              • 50W: 480V: 0.10A
          • A22 -100
            • Constant Current, Class 1, 120-277V, 50/60 Hz
              • 100W: 120V: 0.83A, 208V: 0.48A, 240V: 0.42A, 277V: 0.36A
              • 80W: 120V: 0.67A, 208V: 0.38A, 240V: 0.33A, 277V: 0.29A
              • 60W: 120V: 0.5A, 208V: 0.29A, 240V: 0.25A, 277V: 0.22A
            • Constant Current, Class 1, 480V, 50/60 Hz
              • 100W: 480V: 0.21A
              • 80W: 480V: 0.17A
              • 60W: 480V: 0.13A
          • A22 -150
            • Constant Current, Class 1, 120-277V, 50/60 Hz
              • 150W: 120V: 1.25A, 208V: 0.72A, 240V: 0.63A, 277V: 0.54A
              • 120W: 120V: 1.0A, 208V: 0.58A, 240V: 0.5A, 277V: 0.43A
              • 100W: 120V: 0.83A, 208V: 0.48A, 240V: 0.42A, 277V: 0.36A
            • Constant Current, Class 1, 480V, 50/60 Hz
              • 150W: 480V: 0.32A
              • 120W: 480V: 0.25A
              • 100W: 480V: 0.21A
          • A22 -200
            • Constant Current, Class 1, 120-277V, 50/60 Hz
              • 200W: 120V: 1.67A, 208V: 0.96A, 240V: 0.83A, 277V: 0.72A
              • 180W: 120V: 1.5A, 208V: 0.87A, 240V: 0.75A, 277V: 0.65A
              • 100W: 120V: 1.33A, 208V: 0.77A, 240V: 0.67A, 277V: 0.58A
            • Constant Current, Non-Class 1, 480V, 50/60 Hz
              • 200W: 480V: 0.42A
              • 180W: 480V: 0.38A
              • 100W: 480V: 0.33A
          • A22-320
            • Constant Current, Non-Class 1, 120-277V, 50/60 Hz
              • 320W: 120V: 2.66A, 208V: 1.53A, 240V: 1.33A, 277V: 1.15A
              • 280W: 120V: 2.33A, 208V: 1.34A, 240V: 1.16A, 277V: 1.01A
              • 250W: 120V: 2.08A, 208V: 1.2A, 240V: 1.04A, 277V: 0.9A
            • Constant Current, Non-Class 1, 480V, 50/60 Hz
              • 320W: 480V: 0.67A
              • 280W: 480V: 0.58A
              • 250W: 480V: 0.52A
        • Dimming Driver:
          • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
        • Surge Protection:
          • 6kV
      • MICROWAVE OCCUPANCY SENSOR
        • 12VDC Input, IC Solution
        • On/off control
        • Operating Voltage: 10-15V
        • Detection Area: 25%/50%/75%/100%
        • Microwave Frequency: 5.8GHz ± 75MHz
        • Hold Time: 5 sec/30 sec/1 min/10 min/20 min/30 min
        • Microwave Power: <0.3mW
        • Switching Capacity: <40mA
        • Daylight Threshold: 2Lux/10Lux/30Lux/50Lux/80Lux/120Lux/Disable
        • Mounting Height: 2.5 - 4.5 m/8.2 - 14.76 ft
        • Operating Current: < 30mA
        • Stand-by Period: 0 sec/10 sec/30 sec/1 min/5 min/10 min/+∞
        • Detection Range: 3 - 7 m/ 9.84 - 22.96 Ft
        • Control Method: 0-10V
        • Stand-by Dimming Level: 10%/20%/30%/50%
        • Detection Angle: 360° (Ceiling Mounted)
        • Operating Temperature: -35°C to 70°C
        • Factory Default Setting:
          • Detection area 100%
          • Hold time 5sec
          • Daylight threshold Disable
          • Stand-by period 0 sec
          • Stand-by dimming level 10%
      • PERFORMANCE
        • Lifespan
          • 100,000-hour LED lifespan based on IES LM-80 results and -21 calculations
    Technical specification
    • Unique ref.a22-field-adjustable-area-lights
    • Product familyExterior Lighting
    • Product groupArea Lights
    • TypeObject (single object)
    • Date of publishing2024-11-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 23
    • CSI MasterFormat 2014 TitleArea Lighting
    • OmniClass Number23-35 47 11 21 23
    • OmniClass TitleStreet and Roadway Lighting Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit