Publish your products
PORTO Field-Adjustable Garage Light
PORTO Field-Adjustable Garage Light

    PORTO Field-Adjustable Garage Light

    • Field-selectable wattages:
      • PRT55: 55/42/30W
      • PRT80: 80/70/60W
      • PRT110: 110/95/80W
    • Selectable CCT: 3500/4000/5000K
    • Available in square & round housing
    • 120-277V & 480V
    • Standard on/off photocell.
    • Battery backup option available for 120-277V models
    • Passive infrared and Microwave sensor kits available
    • 5-year, limited warranty
    Specification
      • COMPLIANCE
        • UL Listed: Suitable for wet locations
        • DLC Listed: This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • CONSTRUCTION
        • Cold Weather Starting: The minimum starting temperature is -40°C (-40°F)
        • Cold Weather Starting for Battery Backup: The minimum starting temperature is 0°C (32°F)
        • Maximum Ambient Temperature: Suitable for use in up to 40°C (104°F)
        • Maximum Ambient Temperature for Battery Backup: Suitable for use in up to 50°C (122°F)
        • IP Rating: Ingress protection rating of IP65 for dust and water
        • Housing: Die-cast aluminum
        • Reflector: Polycarbonate
        • Lens: Polycarbonate
        • Mounting: Surface and pendant mounting
        • Gasket: Silicone rubber
        • Green Technology: Mercury and UV free. RoHs-compliant components
        • Finish: Formulated for high durability and long lasting color
      • LED CHARACTERISTICS
        • LEDs: Long-life, high-efficacy, surface-mount LEDs
        • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
        • Color Consistency: 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • ELECTRICAL
        • Drivers: Constant Current, Class 1, 120-277V, 50/60 Hz
          • PRT55:
            • 55W: 120V: 0.50A, 208V: 0.29V, 240V: 0.25A, 277V: 0.22A
            • 42W: 120V: 0.35A, 208V: 0.21V, 240V: 0.18A, 277V: 0.15A
            • 30W: 120V: 0.25A, 208V: 0.15V, 240V: 0.13A, 277V: 0.11A
          • PRT80:
            • 80W: 120V: 0.75A, 208V: 0.46V, 240V: 0.40A, 277V: 0.32A
            • 70W: 120V: 0.60A, 208V: 0.34V, 240V: 0.30A, 277V: 0.26A
            • 60W: 120V: 0.50A, 208V: 0.29V, 240V: 0.25A, 277V: 0.22A
          • PRT110:
            • 110W: 120V: 0.96A, 208V: 0.56V, 240V: 0.48A, 277V: 0.42A
            • 95W: 120V: 0.80A, 208V: 0.46V, 240V: 0.40A, 277V: 0.35A
            • 80W: 120V: 0.67A, 208V: 0.38V, 240V: 0.34A, 277V: 0.29A
        • Constant Current, Class 1, 480V, 50/60 Hz
          • PRT55:
            • 55W: 480V: 0.13A
            • 42W: 480V: 0.09A
            • 30W: 480V: 0.07A
          • PRT80:
            • 80W: 480V: 0.20A
            • 70W: 480V: 0.15A
            • 60W: 480V: 0.13A
          • PRT110:
            • 110W: 480V: 0.24A
            • 95W: 480V: 0.20A
            • 80W: 480V: 0.17A
        • Dimming Driver: Driver includes wiring for 0-10V dimming systems. Dim as low as 10%.
        • THD / Power Factor: (Factory default)
          • Model# THD PF 120V 120V
            • PRT55R 5.4% 99.6% 11.6% 93.6%
            • PRT55S 4.3% 99.6% 11.6% 93.5%
            • PRT80R 5.4% 99.7% 8.9% 96.1%
            • PRT80S 6.6% 99.7% 9.9% 96.4%
            • PRT110R 4.8% 99.8% 8.7% 96.5%
            • PRT110S 3.8% 99.8% 7.0% 96.6%
          • Model# THD Power Factor 480V
            • PRT55R/480 16.0% 91.1%
            • PRT55S/480 16.2% 91.2%
            • PRT80R/480 11.9% 95.5%
            • PRT80S/480 12.1% 95.4%
            • PRT110R/480 12.2% 94.3%
            • PRT110S/480 12.0% 94.3%
      • FACTORY DEFAULT
        • Power Adjustable:
          • PRT55: 55/42/30W (Default 55W)
          • PRT80: 80/70/60W (Default 80W)
          • PRT110: 110/95/80W (Default 110W)
        • CCT Adjustable: 3500/4000/5000K (Default 4000K)
        • On/Off Photocell: Default Off
    Technical specification
    • Unique ref.porto-field-adjustable-garage-light
    • Product familyInterior Lighting
    • Product groupGarage Lights
    • TypeObject (single object)
    • Date of publishing2025-05-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States