Publish your products
X34™ Ultra-Economy, High-Output Floodlight
X34™ Ultra-Economy, High-Output Floodlight

    X34™ Ultra-Economy, High-Output Floodlight

    Ultra-Economy, High-Output Flood Light

    Key Features

    • Available wattages: 250W, 350W and 450W
    • Field-adjustable CCT: 5000K/4000K/3000K
    • Standard 0-10V dimming
    • IP66 rated for dust and water
    • 5-year, limited warranty
    Specification
      • UL:
        • Suitable for wet locations
      • DLC :
        • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements
      • LEDs:
        • Long-life, high-efficacy, surface-mount LEDs
      • Lifespan:
        • All have minimum 50,000 hrs. LED lifespan @ L70 based on LM80 test data and TM21 reported results
      • IP Rating:
        • Ingress Protection rating of IP66 for dust and water
      • Driver:
        • Constant Current, Class 1,120-277V, 50/60 Hz,
          • 250W: 120V: 2.08A, 208V: 1.20A, 240V: 1.10A, 277V: 0.90A
          • 350W: 120V: 2.92A, 208V: 1.68A, 240V: 1.46A, 277V:1.27A
          • 450W: 120V: 3.68A, 208V: 2.16A, 240V: 1.90A, 277V:1.64A
        • Constant Current, Class 1, 480V, 50/60 Hz,
          • 250W: 480V: 0.53A
          • 350W: 480V: 0.72A
          • 450W: 480V: 0.92A
      • Housing:
        • Die-cast aluminum
      • Mounting:
        • Slipfitter with tilt angle in 10° increment
        • Trunnion with tilt angle in 30° incremen
      • Lens:
        • Tempered glass
      • Finish:
        • Formulated for high durability and long-lasting color
      • NEMA Type:
        • NEMA Beam Spread of 7H x 7V
      • Ambient Operating Temperature:
        • Minimum starting temperature is -40°C (-40°F) to 40°C (104°F)
      • Color Uniformity:
        • RAB's range of CCT (Correlated Color Temperature) follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017
      • Green Technology:
        • Mercury and UV free. RoHS-compliant components.
    Technical specification
    • Unique ref.x34-highoutput-floodlight
    • Product familyExterior Lighting
    • Product groupFlood Lights
    • TypeObject (single object)
    • Date of publishing2024-11-14
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 36
    • CSI MasterFormat 2014 TitleFlood Lighting
    • OmniClass Number23-35 47 11 21 19
    • OmniClass TitleFloodlight Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit