Publish your products
ASME DHW Custom Vertical & Horizontal Tanks, 115 - 2590
ASME DHW Custom Vertical & Horizontal Tanks, 115 - 2590
ASME DHW Custom Vertical & Horizontal Tanks, 115 - 2590
    Raypak

    ASME DHW Custom Vertical & Horizontal Tanks, 115 - 2590

    4.0 out of 5 stars4.0(6 reviews)

    When our standard sizes don't fulfill your needs, Raypak can probably still provide the tank you need. These custom tank sizes allow the engineer to tailor the tank for the application.

    Standard Features:

    • Angle iron legs
    • 125 PSI ASME rating, National Board Listed
    • 11 x 15" Manhole
    • Lifting lugs
    • Red primer coating
    • 2-1/2 NPT connections
    • Anodes (offered on glass-lined tanks only)
    • Indoor or outdoor
    Specification
      • 125 PSI pressure rating (standard) 
      • 150 PSI pressure rating (optional) 
      • Vertical or horizontal models available 
      • 11" x 15" Manhole (inspection opening) 
      • Angle iron legs maximum 6" (vertical units) 
      • Saddles are required for horizontal tanks. Available loose or mounted, at additional cost. 
      • Available openings in: 
        • Threaded (2-1/2 NPT connections standard) 
        • Flanged 
        • Stainless steel 
      • National board registered 
      • Magnesium anodes (Glass-lined tanks only) 
      • Lifting lugs 
      • Insulated with either fiberglass metal-jacketed or rigid foam at a minimum R value of 12.5 
      • Proudly assembled in the USA
    Technical specification
    • Unique ref.ASME-Vertical-Horizontal-Tanks-115-2590-Gallon
    • Product familyBoilers & Water Heaters
    • Product groupStorage Tanks
    • TypeObject (single object)
    • Date of publishing2021-01-18
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationTank
    • OmniClass Number23-27 29 19
    • OmniClass TitleTanks

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit