Publish your products
Air to Water Commercial Heat Pump
Raypak

Air to Water Commercial Heat Pump

Highly Efficient

On average, 25% of the operating cost of an electric water heater. Delivers hot water with a system Coefficient of Performance (COP) exceeding 4.0 at 80 degrees ambient and 60% relative humidity. This makes it substantially cheaper to run than electric, natural gas or propane. Heat pumps can also be used as a preheat to other fuel types. Contributes to the overall increase in building efficiency and can qualify for LEED points.

Multiple Configurations

Designed for both vertical or horizontal discharge options, with the option to convert to ducted with kit.

More Location Choices

The heat pump can be located indoor or outdoor to free up valuable indoor space. Unlike gas the heat pump can draw air from and discharge within the surrounding area so it is not limited by venting. Horizontal discharge models can also be stacked two high to reduce plant footprint with kit.

Suits Most Mild Climates

Automatic defrost allows continued performance in low ambient temperature conditions by diverting a portion of the hot refrigerant to the evaporator coil to melt any ice which may form. In addition, the evaporator and cabinet are corrosive resistant and suitable for use in a coastal environment, and the unit has been tested in ambient conditions as high as 104° F.

Technical specification
  • Unique ref.hphd-air-to-water-heat-pump
  • Product familyWater Heaters
  • Product groupCommercial Electric
  • TypeObject (single object)
  • Date of publishing2022-07-05
  • Edition number1
  • Height (inches)38.75
  • Width (inches)23.06
  • Depth (inches)49.25
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)500
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States