Publish your products
503/603 Bullet Resistant Ticket/Teller/Cashier Window with Deal Tray Shelf
503/603 Bullet Resistant Ticket/Teller/Cashier Window with Deal Tray Shelf
503/603 Bullet Resistant Ticket/Teller/Cashier Window with Deal Tray Shelf
503/603 Bullet Resistant Ticket/Teller/Cashier Window with Deal Tray Shelf
503/603 Bullet Resistant Ticket/Teller/Cashier Window with Deal Tray Shelf

    503/603 Bullet Resistant Ticket/Teller/Cashier Window with Deal Tray Shelf

    The 503/603 Bullet Resistant Ticket / Teller / Cashier Window with Deal Tray Shelf is an easy-to-specify, easy-to-install transaction window designed to deliver outstanding security and customer convenience.

    Select the size, glazing, and speak thru option that best fits your budget and security requirements.

    Specialized frame extrusions are lined with bullet resistant LUMAgard for enhanced protection.

    The window ships fully glazed and assembled speak thru. The Deal Tray Shelf ships loose to install beneath the window

    Standard Features:

    • Anodized aluminum extrusions and stainless steel combine to give you an attractive window that will not rust, pit or weather
    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear Anodized Aluminum Frame
    • Natural Voice Bullet Resistant Lexan Speak Thru
    • One year parts & labor limited warranty
    • On-staff tech support / stocked parts / nationwide network of service providers

    Optional Features:

    • Powder Coat Paint—Tiger Drylac
    • Custom Sizes (subject to engineering review)
      • Min width 24”
      • Max width 80”
      • Max height 72”
    • Natural Voice Bullet Resistant Stainless Steel Speak Thru
    • Amplified Bullet Resistant SC Haven Speak Thru
    • Deal tray cover with friction hinges to stay open when in use.
    Specification
    • Bullet Resistance Options:

      • 3/4” Lexan Level 1 Bullet Resistance
      • 1-1/4” Lexan Level 3 Bullet Resistance

      Size Options:

      Overall frame size includes the Window plus the Deal Tray Shelf

      • 24”W x 36”H
      • 25.75”W x 42”H
      • 30”W x 36”H
      • 36”W x 36”H
      • 48”W x 48”H

      Deal Tray Shelf

      • Transfer Area: 12”W x 10”D x 1.875”H
      • WIDTH corresponds to standard window size. Not customizable.
      • 12.25”D x 2.25”H

      Optional Interior Cover for Deal Trays

      • Friction hinges can be set to keep cover open when lifted.
      • Can be added to interior, exterior, or both.
    Technical specification
    • Unique ref.503-603-bullet-resistant-ticket-Teller-Cashier-window-with-deal-tray-shelf
    • Product familySecurity Windows
    • Product groupWalk Up Security Windows
    • TypeObject (single object)
    • Date of publishing2026-07-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit