Publish your products
Faucet Strommen Vara Single Towel Rail 600mm Brushed Nickel
Faucet Strommen Vara Single Towel Rail 600mm Brushed Nickel
    Reece

    Faucet Strommen Vara Single Towel Rail 600mm Brushed Nickel

    Vara by Faucet Strommen is a refined collection of Australian-made tapware, showers and accessories, defined by timeless design, precision craftsmanship and enduring performance. With clean geometry and balanced proportions, the Vara Single Towel Rail integrates seamlessly with other Vara elements to deliver a cohesive and considered bathroom aesthetic. The collection is available in 19 architectural finishes, including chrome, mattes, evolving organic brasses, and a rich palette of brushed and polished metallic tones. Entirely crafted and finished in Australia, each Vara product is built for a lifetime, supported by Faucet Strommen's 40-year warranty providing lasting confidence that Vara will perform and maintain its elegance for decades, not just years.
    Technical specification
    • Unique ref.40588
    • Product familyFaucet Strommen
    • Product groupVara
    • TypeObject (single object)
    • Date of publishing2026-10-06
    • Edition number1
    • Height (mm)45
    • Width (mm)645
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia