Publish your products
GROHE Essentials Accessories Adjustable Towel Rail Chrome
GROHE Essentials Accessories Adjustable Towel Rail Chrome
    Reece

    GROHE Essentials Accessories Adjustable Towel Rail Chrome

    Many GROHE bathroom collections include a range of coordinated accessories, which reflects the design details and core values of the collection. The Essentials Adjustable Towel Rail is decorative and practical in equal measure.Its simple round shape complete with GROHE StarLight for a made-to-last chrome finish will compliment any modern bathroom.
    Technical specification
    • Unique ref.9506964
    • Product familyGROHE
    • Product groupEssentials
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)61
    • Width (mm)54
    Related
    • Material mainMetal
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia