Publish your products
Regency® Pro-Series F5200 Wood Stove
Regency® Pro-Series F5200 Wood Stove
Regency® Pro-Series F5200 Wood Stove

    Regency® Pro-Series F5200 Wood Stove

    Extra Large Hybrid Catalytic Wood Stove

    The F5200 wood stove lets you load an impressive 90 pounds of fuel. Its clean, classic design provides the perfect backdrop to the wide view cast door giving you a large fire view that will take your breath away!

    The Regency Pro-Series F5200 extra-large hybrid wood burning freestanding stove is one of the original Regency stoves that feature Eco-Boost triple burn technology. When the included thermometer enters the "Active" range, use the bypass control to engage the catalyst; and watch your fire burn longer and more consistent, while still being environmentally friendly.

    Opening the door a full 170 degrees, lets you load up to 90 lbs. of 22" logs (front to back & side to side) at one time and the discreet ash lip will help to keep the floor in front of your new stove clean. You will be able to fit this unit anywhere in your home, using the rear heat deflector (included) to give you the closest clearances in the industry.

    F5200 Wood Stove Key Features:

    • Load wood front to back or side to side
    • Large fire viewing area, with heat radiating ceramic glass
    • Heavy duty cast hinges that will never bend or break
    • Solid forged steel adjustable cam lock ensures a tight door seal over time
    • Front mounted air adjustment & side mounted catalytic bypass
    • Easy-to-read catalytic thermometer helps your stove reach maximum burn times & efficiency
    • High performance brick-lined firebox reflects heat
    • Non-obtrusive air wash curtain keeps glass clean
    • Welded ash lip will never bend or break
    • Rear heat deflector allowing for closer clearances
    • Mobile home and alcove approved
    • 170° opening door for easy loading
    • Heavy duty 3/16 in. steel firebox
    • Triple-burn technology creates longer and more complete burns
    • Backed by the industry’s most comprehensive Limited Lifetime Warranty
    • 10-year, 100% coverage on original catalyst
    • US Biomass Tax Credit Eligible
    Specification
    • Energy Specifications
      Maximum BTUs/hr.95,000
      EPA-Tested BTUs/hr.36,398
      Higher Heating Value Efficiency (HHV)info80%
      Lower Heating Value Efficiency (LHV)86%
      General Specifications
      Product SizeExtra Large
      Log Size22"
      Burn Time
      Up to 30 hrs
      Firebox Capacity
      4.4 cu. ft.
      Emissions (gms/hr)0.84
      View Area213 sq. in.
      Room SizeLarge
      Vent TypeDouble Wall Pipe
      Vent Size (Air Intake)N/A
      Vent Size (Exhaust)8"


      Unit Dimensions
      Width (Front)29 in.
      Height
      39 3/4 in.
      Depth31 3/16 in.


    Technical specification
    • Unique ref.f5200-wood-stove
    • Product familyFireplaces
    • Product groupWood Stove
    • TypeObject (single object)
    • Date of publishing2025-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_97
    • Uniclass 2015 DescriptionWood-burning stoves
    • CSI MasterFormat 2014 Code10 35 13
    • CSI MasterFormat 2014 TitleHeating Stoves
    • OmniClass Number23-33 15 13
    • OmniClass TitleHeating Stoves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States