Publish your products
Regency® Grandview™ G800P Traditional Gas Fireplace
Regency® Grandview™ G800P Traditional Gas Fireplace
Regency® Grandview™ G800P Traditional Gas Fireplace

    Regency® Grandview™ G800P Traditional Gas Fireplace

    Medium Traditional Gas Fireplace

    The Regency G800P fireplace redefines premium traditional fireplaces with its infusion burner, creating a stunning flame picture and unmatched realism. Its sleek design features the largest viewing area in its class, customizable aesthetics, and a Cool Wall System that allows for any finishing material to be directly applied to the edge of the fire, making it possible to place a TV comfortably above the fire. The G800P creates a captivating focal point for any space.

    G800P Traditional Gas Fireplace Key Features:

    • NEW infusion burner technology that creates the most realistic flame package
    • Largest viewing area in its class
    • Standard top down and ember-bed lighting
    • Integrated Invisimesh safety screen
    • Cool Wall system to allow for flexible finishing options
    • Flame height adjustment control
    • Electronic ignition with Proflame II GTMF remote control
    • Natural gas or propane
    • Limited lifetime warranty

    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hr.36,00034,000
      Turn Down BTU19,50027,000
      Efficiency 
      65.20%
      68.16%
      EnerGuide Rating
      57.11%
      58.89%
      General Specifications
      Product Size
      Medium
      View Area800 sq.in.
      Room Size
      Medium
      Vent Type
      Direct Vent
      Vent Size (Air Intake)6-5/8"
      Vent Size (Exhaust)4"


      Unit Dimensions
      Width (Front)36 in.
      Height
      33 7/8 in.
      Depth18 1/2 in.
    Technical specification
    • Unique ref.g800p-gas-fireplace
    • Product familyFireplaces
    • Product groupTraditional Gas Fireplaces
    • TypeObject (single object)
    • Date of publishing2025-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States