Publish your products
Professional Prestige ProTerra Hybrid Water Heater

Professional Prestige ProTerra Hybrid Water Heater

3.9 out of 5 stars3.9(8 reviews)

Professional Prestige® ProTerra™ Hybrid Electric with LeakGuard™ is the most efficient water heater available.

Efficiency

  • Up to 4.0 UEF reduces operating cost
  • ENERGY STAR® rated

Performance

  • Delivers hot water faster than most standard electric water heaters
  • Ambient operating range: 37-145° F is widest in class, offering more days of HP operation annually; designed to meet Northern Climate Spec (Tier 4)

Easy Installation

  • Easy access side connections
  • Quick access to electrical junction box
  • Easily replaces a standard electric water heater

Integration

  • LED Screen with built-in water sensor alert with audible alarm1
  • Integrated EcoNet® WiFi-connected2 technology and free mobile app gives users control over water heater, allowing for customizable temperature, vacation settings, energy savings and system monitoring at home or away. Visit Rheem.com/hybridsolutions
  • Integrated leak detection and prevention system with factory installed auto water shut-off valve limits leaks to no more than 20 ounces of water
  • LeakSense™ Built-in Leak Detection System detects any leak large or small, internal or external
Specification
    • 40, 50, 65 and 80-Gallon Capacities
    • 208-240 Volt / 1 PH
    • Electric
Technical specification
  • Unique ref.proterra-hybrid-electric-water-heater
  • Product familyWater Heaters
  • Product groupResidential Hybrid Electric
  • TypeObject (single object)
  • Date of publishing2022-02-02
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit