Publish your products
RACDYB Renaissance™ Line Classic® Series Packaged A/C

RACDYB Renaissance™ Line Classic® Series Packaged A/C

Renaissance products are designed with a flexible footprint, thoughtfully engineered for easy, direct replacement of most other manufacturer's products without a roofcurb adapter. These units also boast industry-leading serviceability features, including the slide out, qwik-clean drain pan, the qwik-slide blower assembly, tool-less access to the patented flex-fit filter rack, and lockable external gauge ports. Units meet or exceed ASHRAE 90.1 energy efficiency levels and are rigorously SEET tested to perform reliably in extreme environments, delivering powerful cooling operation up to 125°F. Standout Features: - Optional hot gas reheat (HumidiDry®) available on all models for tighter humidity control and better comfort - Patented flex-fit filter rack and qwik-clean drain pain for quick, easy service and maintenance - PlusOne® Diagnostics come standard through CoreCommand™ with easy-to-read and understand fault codes, history, and input/output options to meet building compliance needs - Optional ClearControl™ includes factory-installed Direct Digital Control (DDC) and sensors for easy connectivity through Modbus®, LonWorks®, or BACnet® Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years. Additional extended warranty packages available through ProtectionPlus®. All units are factory run tested and shipped with R-454B refrigerant charge.
Specification
    • Nominal sizes: 7.5-12.5 Tons
    • Up to 11.2 EER / 14.8 IEER
    • Two-stage cooling
    • Coil Type: Full MicroChannel
    • Optional PlusOne® ClearControl™, PlusOne® HumidiDry®
    • Refrigerant Type: R-454B with factory-installed sensor
Technical specification
  • Unique ref.racdyb-renaissance-line-classic-series-packaged-ac
  • Product familyPackaged Air Conditioning
  • Product groupRACDYB Renaissance™ Line Classic® Series Packaged A/C
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit