Function of the radiator:
Bathroom radiator for central heating (optionally with electric heating rod) and for heating towels and textiles. Straight horizontal flat profile tubes 70 x 11 mm connected in an energy-saving way to the vertical square tubes 40x40 mm in a special welding process. Continuously arranged horizontal tubes with upwardly increasing spacing for hanging towels and textiles from the side. In the versions connections on the left and horizontal tubes open to the right or connections on the right and horizontal tubes open to the left. Vertical pipes positioned at 50 mm centre distance for flow and return. With connections DN 15 (1/2") x 50 mm on one side below and above. Surface environmentally friendly, emission-free powder-coated DIN 55900 and baked at approx. 180 Grd. C. Standard colour white 9016, optionally in other colours according to MyStyle colour palette. Conforms to the guidelines of the statutory accident insurers (GUV). Heat output according to DIN EN 442-2. Heating medium water, max. permissible operating temperature 100 °C max. permissible operating overpressure 4 bar.
Scope of delivery Hot water operation:
2 vent plugs DN 15 (1/2") and 4 sturdy, easy-to-mount steel fixings with hexagonal wood screws and dowels. For the heating connection, the M valve with thermostat is recommended.
Region availability
| Europe |
|---|
Åland Islands |
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |